How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | L: | 10.88 in |
| BD: | 9 | AK: | 8.5 |
| I: | 7.5 in | D: | 4.88 |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | T: | 3 |
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | AA: | 15.19 |
| L1: | 14.3 in | BF: | 0.53 |
| P: | 4.62 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

