How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| L1: | 14.3 in | LL: | 5.25 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | T: | 3 |
| AE2: | 0.97 | I: | 7.5 in |
| L: | 10.88 in | D: | 4.88 |
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | U: | 1.25 in |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 6.76 | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Motor Frame Size: | 180TC | Output RPM: | 233 |
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

