How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| D: | 4.88 | AJ: | 7.25 |
| AF: | 0.38 | L: | 10.88 in |
| AK: | 8.5 | LL: | 5.25 in |
| L1: | 14.3 in | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| T: | 3 | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
Technical Specifications
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

