How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | H: | 0.53 in |
| U: | 1.25 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
| P: | 4.62 in | AG: | 10.5 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 3 | BE1: | 0.5 in |
| AB: | 6.76 | AA: | 15.19 |
| L: | 10.88 in | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Model Code: | 52YFC |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21.9 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

