How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | V: | 4.26 in |
| T: | 3 | AB: | 6.76 |
| I: | 7.5 in | BE1: | 0.5 in |
| AE2: | 0.97 | G: | 3.63 |
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | AF: | 0.38 |
| U: | 1.25 in | AJ: | 7.25 |
| L1: | 14.3 in | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 2.91 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

