How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| L1: | 14.3 in | AA: | 15.19 |
| D: | 4.88 | I: | 7.5 in |
| LL: | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AB: | 6.76 |
| L: | 10.88 in | P: | 4.62 in |
| AG: | 10.5 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
| BE1: | 0.5 in | T: | 3 |
| U: | 1.25 in | AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Output RPM: | 117 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

