How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE1: | 0.5 in |
| AE2: | 0.97 | L1: | 14.3 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | BD: | 9 |
| T: | 3 | AG: | 10.5 |
| G: | 3.63 | D: | 4.88 |
| BF: | 0.53 | LL: | 5.25 in |
| L: | 10.88 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | I: | 7.5 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Ratio Range: | 20:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

