How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 14.3 in |
| G: | 3.63 | V: | 4.26 in |
| AJ: | 7.25 | AF: | 0.38 |
| H: | 0.53 in | U: | 1.25 in |
| D: | 4.88 | BF: | 0.53 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| T: | 3 | I: | 7.5 in |
| LL: | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

