How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | U: | 1.25 in |
| L1: | 14.3 in | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | L: | 10.88 in |
| T: | 3 | AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 5.14 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

