How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | AE2: | 0.97 |
| AJ: | 7.25 | AF: | 0.38 |
| T: | 3 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| AB: | 6.76 | BD: | 9 |
| AA: | 15.19 | AK: | 8.5 |
| L: | 10.88 in | LL: | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | P: | 4.62 in |
| I: | 7.5 in | U: | 1.25 in |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

