How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | P: | 4.62 in |
| V: | 4.26 in | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 15.19 | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| AK: | 8.5 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 3 | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | L: | 10.88 in |
Technical Specifications
| Ratio Range: | 60:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 4.27 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

