How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 10.88 in |
| D: | 4.88 | AK: | 8.5 |
| T: | 3 | AB: | 6.76 |
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| AA: | 15.19 | G: | 3.63 |
| L1: | 14.3 in | V: | 4.26 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| AF: | 0.38 | LL: | 5.25 in |
| BD: | 9 | U: | 1.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 48 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

