How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| BE1: | 0.5 in | I: | 7.5 in |
| LL: | 5.25 in | BF: | 0.53 |
| AA: | 15.19 | H: | 0.53 in |
| P: | 4.62 in | U: | 1.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AK: | 8.5 |
| T: | 3 | G: | 3.63 |
| V: | 4.26 in | L1: | 14.3 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Bore Code: | 48 |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

