How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | AB: | 6.76 |
| AG: | 10.5 | V: | 4.26 in |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 1.25 in | BE1: | 0.5 in |
| AA: | 15.19 | G: | 3.63 |
| AF: | 0.38 | LL: | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| L: | 10.88 in | I: | 7.5 in |
| P: | 4.62 in | T: | 3 |
Technical Specifications
| Assembly: | YFC-2 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Ratio Range: | 80:1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

