How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | AK: | 8.5 |
| I: | 7.5 in | T: | 3 |
| U: | 1.25 in | BF: | 0.53 |
| AA: | 15.19 | V: | 4.26 in |
| G: | 3.63 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| H: | 0.53 in | AG: | 10.5 |
| AF: | 0.38 | BD: | 9 |
| AB: | 6.76 | L: | 10.88 in |
| P: | 4.62 in | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.91 |
| Output Diameter (in): | 3 in | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

