How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | BD: | 9 |
| V: | 4.26 in | T: | 3 |
| BF: | 0.53 | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| AF: | 0.38 | U: | 1.25 in |
| AG: | 10.5 | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YFC | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Bore Code: | 48 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

