How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| T: | 3 | AF: | 0.38 |
| AA: | 15.19 | AE2: | 0.97 |
| AJ: | 7.25 | L: | 10.88 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 5.25 in | BD: | 9 |
| D: | 4.88 | U: | 1.25 in |
| G: | 3.63 | AB: | 6.76 |
| H: | 0.53 in | L1: | 14.86 in |
| AK: | 8.5 | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

