How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| BD: | 9 | L: | 10.88 in |
| AB: | 6.76 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| L1: | 14.86 in | AA: | 15.19 |
| U: | 1.25 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LL: | 5.25 in | AJ: | 7.25 |
| P: | 4.62 in | AK: | 8.5 |
| I: | 7.5 in | T: | 3 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | Output RPM: | 17.5 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

