How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 14.86 in |
| AA: | 15.19 | AJ: | 7.25 |
| AB: | 6.76 | L: | 10.88 in |
| AE2: | 0.97 | G: | 3.63 |
| U: | 1.25 in | P: | 4.62 in |
| AK: | 8.5 | H: | 0.53 in |
| D: | 4.88 | BF: | 0.53 |
| AF: | 0.38 | BD: | 9 |
| AG: | 10.5 | LL: | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| T: | 3 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

