How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| U: | 1.25 in | T: | 3 |
| V: | 4.26 in | D: | 4.88 |
| BE1: | 0.5 in | AB: | 6.76 |
| AG: | 10.5 | BD: | 9 |
| AE2: | 0.97 | L: | 10.88 in |
| L1: | 14.86 in | H: | 0.53 in |
| AJ: | 7.25 | AF: | 0.38 |
| G: | 3.63 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Bore Code: | 48 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Motor Frame Size: | 250TC |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

