How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| L1: | 14.86 in | BF: | 0.53 |
| T: | 3 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | BE1: | 0.5 in |
| AJ: | 7.25 | AA: | 15.19 |
| L: | 10.88 in | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
| D: | 4.88 | LL: | 5.25 in |
| AE2: | 0.97 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

