How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | G: | 3.63 |
| AK: | 8.5 | D: | 4.88 |
| L: | 10.88 in | AA: | 15.19 |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| L1: | 14.86 in | T: | 3 |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3 in |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

