How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | T: | 3 |
| L1: | 14.86 in | BD: | 9 |
| U: | 1.25 in | I: | 7.5 in |
| LL: | 5.25 in | BE1: | 0.5 in |
| AG: | 10.5 | V: | 4.26 in |
| AE2: | 0.97 | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | L: | 10.88 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YFC |
| Series Code: | OE | Output RPM: | 117 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

