How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 5.25 in |
| AA: | 15.19 | T: | 3 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| L: | 10.88 in | AE2: | 0.97 |
| L1: | 14.86 in | P: | 4.62 in |
| U: | 1.25 in | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 6.76 | AK: | 8.5 |
| V: | 4.26 in | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 11.3 | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

