How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| P: | 4.62 in | I: | 7.5 in |
| T: | 3 | AG: | 10.5 |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| L1: | 14.86 in | G: | 3.63 |
| BF: | 0.53 | AE2: | 0.97 |
| AA: | 15.19 | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AB: | 6.76 | L: | 10.88 in |
Technical Specifications
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 48 | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

