How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 4.88 | BD: | 9 |
| L1: | 14.86 in | AE2: | 0.97 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | P: | 4.62 in |
| L: | 10.88 in | U: | 1.25 in |
| AF: | 0.38 | V: | 4.26 in |
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | T: | 3 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Ratio: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output RPM: | 70 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

