How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.53 | AA: | 15.19 |
| AF: | 0.38 | AB: | 6.76 |
| BD: | 9 | H: | 0.53 in |
| L: | 10.88 in | LL: | 5.25 in |
| AK: | 8.5 | AG: | 10.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| L1: | 14.86 in | T: | 3 |
Technical Specifications
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3 in |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.29 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

