How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.38 | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AB: | 6.76 | U: | 1.25 in |
| L1: | 14.86 in | G: | 3.63 |
| LL: | 5.25 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | L: | 10.88 in |
| V: | 4.26 in | H: | 0.53 in |
| T: | 3 | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output RPM: | 341 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

