How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | BE1: | 0.5 in |
| BD: | 9 | AA: | 15.19 |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.76 | U: | 1.25 in |
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.63 | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | V: | 4.26 in |
| T: | 3 | L1: | 14.86 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 48 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

