How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | AK: | 8.5 |
| H: | 0.53 in | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 9 | U: | 1.25 in |
| I: | 7.5 in | L: | 10.88 in |
| P: | 4.62 in | V: | 4.26 in |
| L1: | 14.86 in | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 2.91 | Ratio Range: | 80:1 |
| Output Diameter (in): | 3 in | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Bore Code: | 48 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

