How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 4.26 in |
| I: | 7.5 in | LM: | 13.21 |
| AG: | 10.5 | D: | 4.88 |
| L: | 10.88 in | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| BE: | 0.38 in | P: | 4.62 in |
| H: | 0.53 in | AK: | 4.5 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
| T: | 3 | AJ: | 5.88 |
| AE2: | 0.97 | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

