How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 7.5 in |
| LM: | 13.21 | T: | 3 |
| AA: | 15.19 | P: | 4.62 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | D: | 4.88 |
| L: | 10.88 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

