How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 5.88 | AA: | 15.19 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| U: | 1.25 in | G: | 3.63 |
| LM: | 13.21 | L: | 10.88 in |
| BD: | 5.88 | T: | 3 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.07 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

