How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | V: | 4.26 in |
| AB: | 6.76 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| D: | 4.88 | U: | 1.25 in |
| AG: | 10.5 | LM: | 13.21 |
| BE: | 0.38 in | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| G: | 3.63 | T: | 3 |
| AA: | 15.19 | P: | 4.62 in |
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 5.88 | L: | 10.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Motor Frame Size: | 56C |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

