How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 7.5 in |
| T: | 3 | AF: | 0.38 |
| U: | 1.25 in | G: | 3.63 |
| LM: | 13.21 | AA: | 15.19 |
| BD: | 5.88 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| AE2: | 0.97 | AK: | 4.5 |
| BF: | 0.41 | V: | 4.26 in |
Technical Specifications
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 2.07 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

