How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AE2: | 0.97 | U: | 1.25 in |
| BF: | 0.41 | G: | 3.63 |
| LM: | 13.21 | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| P: | 4.62 in | AJ: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | H: | 0.53 in |
| T: | 3 | AA: | 15.19 |
| L: | 10.88 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 3 in |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 56C |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

