How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AJ: | 5.88 |
| L: | 10.88 in | BE: | 0.38 in |
| AF: | 0.38 | G: | 3.63 |
| U: | 1.25 in | LL: | 5.25 in |
| BD: | 5.88 | BF: | 0.41 |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | AK: | 4.5 |
| P: | 4.62 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| H: | 0.53 in | LM: | 13.21 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series Code: | OE |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Bore Code: | 48 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

