How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| AK: | 4.5 | G: | 3.63 |
| LL: | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| T: | 3 | AG: | 10.5 |
| AB: | 6.76 | L: | 10.88 in |
| P: | 4.62 in | AF: | 0.38 |
| AJ: | 5.88 | AA: | 15.19 |
| D: | 4.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| V: | 4.26 in | BD: | 5.88 |
Technical Specifications
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-2 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

