How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 5.88 |
| BD: | 5.88 | U: | 1.25 in |
| L: | 10.88 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | AB: | 6.76 |
| BE: | 0.38 in | AE2: | 0.97 |
| D: | 4.88 | LM: | 13.21 |
| AK: | 4.5 | BF: | 0.41 |
| AF: | 0.38 | T: | 3 |
| AG: | 10.5 | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 58.3 |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 8.04 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

