How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LM: | 13.21 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 4.88 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 10.5 | L: | 10.88 in |
| V: | 4.26 in | T: | 3 |
| U: | 1.25 in | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| H: | 0.53 in | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

