How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| BF: | 0.41 | AA: | 15.19 |
| BE: | 0.38 in | AE2: | 0.97 |
| LM: | 13.21 | LL: | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
| U: | 1.25 in | T: | 3 |
| D: | 4.88 | AF: | 0.38 |
| AG: | 10.5 | AB: | 6.76 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | P: | 4.62 in |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Model Code: | 52YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

