How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 3 |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | BD: | 5.88 |
| LL: | 5.25 in | BE: | 0.38 in |
| V: | 4.26 in | U: | 1.25 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | LM: | 13.21 |
| D: | 4.88 | AG: | 10.5 |
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 48 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

