How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AF: | 0.38 |
| LM: | 13.21 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 5.88 | AE2: | 0.97 |
| T: | 3 | D: | 4.88 |
| AA: | 15.19 | BD: | 5.88 |
| V: | 4.26 in | H: | 0.53 in |
| G: | 3.63 | BF: | 0.41 |
| U: | 1.25 in | BE: | 0.38 in |
| AK: | 4.5 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

