How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LM: | 13.21 |
| D: | 4.88 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | BF: | 0.41 |
| AK: | 4.5 | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| LL: | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
| AB: | 6.76 | L: | 10.88 in |
| T: | 3 | G: | 3.63 |
| AG: | 10.5 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 52YFC | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

