How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | V: | 4.26 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.41 | I: | 7.5 in |
| BD: | 5.88 | T: | 3 |
| D: | 4.88 | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| LL: | 5.25 in | LM: | 13.21 |
| L: | 10.88 in | AF: | 0.38 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 35 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

