How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 7.5 in | D: | 4.88 |
| BF: | 0.41 | AG: | 10.5 |
| AA: | 15.19 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| T: | 3 | V: | 4.26 in |
| AB: | 6.76 | U: | 1.25 in |
| L: | 10.88 in | LM: | 13.21 |
| P: | 4.62 in | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Ratio: | 50:1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.14 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio Range: | 50:1 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

