How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | LM: | 13.21 |
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 10.88 in |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | BD: | 5.88 |
| U: | 1.25 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 4.5 | V: | 4.26 in |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Ratio Range: | 7.5:1 | Model Code: | 52YFC |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

