How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| L: | 10.88 in | AJ: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| H: | 0.53 in | AA: | 15.19 |
| BF: | 0.41 | LM: | 13.21 |
| P: | 4.62 in | BD: | 5.88 |
| G: | 3.63 | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | D: | 4.88 |
| AE2: | 0.97 | I: | 7.5 in |
| U: | 1.25 in | T: | 3 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 2.91 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

