How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 13.21 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AF: | 0.38 | D: | 4.88 |
| AE2: | 0.97 | T: | 3 |
| BF: | 0.41 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
| I: | 7.5 in | G: | 3.63 |
| BD: | 5.88 | AB: | 6.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 2.91 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

