How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | L: | 10.88 in |
| D: | 4.88 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 15.19 |
| AJ: | 5.88 | V: | 4.26 in |
| LM: | 13.21 | LL: | 5.25 in |
| AG: | 10.5 | BD: | 5.88 |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| AF: | 0.38 | AB: | 6.76 |
| P: | 4.62 in | T: | 3.188 |
Technical Specifications
| Bore Code: | 51 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 175 | Gear Type: | Worm |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

